IESNA:LM-63-2002
[TEST]P1345452
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-63)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R359035DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R35 optic, 3500K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]546
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 14.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
57.3 99.5 194.6 366.6 619 956.2 1237.1 1463 1591.4 1656.1
1665.4 1697.8 1736 1733.1 1711 1658.1 1518.4 1259.6 935.6 545
285.3 100 14.2 1 1 1 1 0.5 0.5 0.5
0.5 0 0 0 0 0 0
57.3 101.9 190.7 361.2 616.1 936.1 1224.3 1443.4 1581.1 1648.8
1663.5 1690.9 1731.1 1731.1 1704.2 1643.4 1499.8 1221.9 906.7 527.4
263.2 98.5 14.2 1 1 1 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.3 101 191.6 350.9 602.9 912.1 1190.5 1399.8 1547.8 1624.3
1642.4 1665.9 1706.1 1710 1677.7 1598.8 1410.1 1132.2 812.6 478.9
226.4 89.7 13.2 1 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.3 100.5 186.2 335.2 562.7 858.7 1120.9 1331.7 1479.7 1569.9
1601.2 1624.8 1663.5 1665 1608.1 1480.7 1267.5 985.6 679.8 391.6
171.5 67.6 14.7 1.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.3 100 179.4 319.1 527.4 789.1 1037.1 1235.1 1374.3 1471.4
1518.9 1541.9 1565.5 1548.8 1453.7 1283.6 1061.1 792 519 286.7
126.5 54.9 15.7 2 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.3 98 169.6 298 471 718.5 935.2 1102.8 1229.7 1325.8
1374.8 1383.1 1375.3 1329.2 1210.6 1027.8 809.7 572.5 367.1 192.6
88.7 39.7 14.2 2 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0
57.3 93.6 163.2 266.1 418.1 614.1 811.2 957.7 1064.5 1136.6
1168 1157.2 1119 1050.8 921.4 750.4 558.3 366.6 222 113.7
55.4 27 9.3 1.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0
57.3 93.1 149.5 240.7 362.2 517.6 681.3 799.4 880.3 922.4
930.3 903.3 843.5 753.8 632.3 488.2 335.7 217.6 117.6 63.2
33.8 14.7 3.9 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0 0
57.3 88.7 138.2 211.2 307.3 429.8 548.9 638.1 694 710.2
697 654.3 586.2 493.6 390.6 276.4 182.3 107.3 59.3 34.8
17.2 4.9 1 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
57.3 85.8 126.5 183.3 253.4 339.7 421.5 479.8 510.7 507.3
478.9 428.9 364.7 287.7 214.7 143.6 87.7 52.9 32.3 15.7
4.9 1 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0
57.3 71.1 82.8 92.1 98.5 99 94.1 85.8 75 63.7
52.9 44.1 32.8 20.6 13.2 8.3 3.4 1 0.5 0.5
0.5 0.5 0.5 1 1 1 1 1 1.5 1.5
1.5 1.5 1 1 1 1 0
57.3 56.9 53.4 47.5 41.7 34.8 28.9 23 18.1 13.7
9.8 6.9 3.9 2 1 0.5 0.5 0.5 0.5 1
1 1 1 1.5 1.5 1.5 1.5 1.5 1.5 2
1.5 1.5 1.5 1.5 1.5 1 0
57.3 45.6 34.3 24.5 17.6 12.3 8.3 5.4 3.4 2
1 0.5 0.5 0.5 0.5 0.5 0.5 0.5 1 1
1.5 1.5 2 2 2 2 2 2 2 2
2 1.5 1.5 1 1 1 0
57.3 36.3 22.5 13.7 8.3 5.4 2.9 2 1 1
0.5 0.5 0.5 0.5 0.5 0.5 1 1 1.5 2
2 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5
2 1.5 1.5 1 0.5 0.5 0
57.3 31.9 17.6 9.8 5.9 3.4 2.5 1.5 1 1
0.5 0.5 0.5 1 1 1 1.5 1.5 2 2.5
2.9 2.9 3.4 3.4 3.4 3.4 3.4 2.9 2.9 2.9
2.5 2 1.5 1.5 1 0.5 0
57.3 30.4 16.7 9.3 5.4 2.9 2 2 1 1
1 1 1 1 1 1.5 1.5 2 2.5 2.9
2.9 3.4 3.4 3.4 3.4 3.4 3.4 3.4 2.9 2.9
2.5 2 1.5 1.5 1 0.5 0
